
adorne® 15A Paddle™ Switch, Engraved - Cabinet Light, White
ASPD1532WECL
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
A modern twist on classic up-and-down switch control, the Paddle Switch lets you turn lights on and off with ease. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Laser engraved at the factory with the word ''Cabinet Light''
- Use on its own to control a light from one location (single-pole operation) or pair with a second switch or dimmer to control a single light source from two locations (three-way operation)
- Pair with matching Paddle Dimmer or Paddle Fan Speed Control to create a uniform look throughout a room
- This item also comes in 20A and 20A 4-Way options
Specifications
General Info
Color | White | ||
Type | Switch | ||
Finish | Gloss | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Engraved | ||
Wall Plate Included | No | ||
Number of Switches | 1 | ||
Switch Type | Paddle | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007198249 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 1.77 in | ||
Product Width US | 1.77 in |
Technical Information
Amperage | 15 A | ||
Connection Location | Back Only | ||
Requires Neutral Wire | Yes | ||
Wire Connection Type | Internal Pressure Plates | ||
Indoor/Outdoor | Indoor | ||
Load Type | CFL, Fluorescent, Halogen, Incandescent, LED, Universal, Xenon | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole | ||
Throw Type | Single Throw | ||
Terminal Accommodation | #14 AWG - #12 AWG | ||
Voltage | 120.0 V |
Resources
Brochure
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1