text.skipToContent text.skipToNavigation

Discontinued - Flip Lid Weatherproof Cover for 20/30A Turnlok®, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


All P&S weatherproof covers are built tough to endure the harshest weather conditions. This model includes a vertical self-closing flip lid that prevents contaminants from entering the device. Complete with stainless steel screws, it is completely corrosion resistant. Multiple gaskets are provided to ensure a tight seal and easy installation. The molded label area allows you to appropriately label the outlet for quick identification.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Heavy-duty LEXAN: polycarbonate material withstands abuse in adverse environments.
  • Weatherproof design ensures the device will be protected against moisture, dust, dirt, and debris.
  • Corrosion-resistant stainless-steel mounting screws.
  • Listed for use in wet locations with the cover closed or in damp locations.
  • Self closing, tamper-proof hinge features permanent, locked-in pins for added security.
  • Cover fits all competitive inlets and outlets.

Specifications

General Info
Color Gray
Product Line Pass & Seymour
Country Of Origin Mexico
UPC Number 785007050448
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;