Discontinued - Stainless Steel Liquid-Tight Connector, 3/8-in 90-Degree
LTB3890SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Rated IP68 and NEMA 4X, Stainless Steel Liquid-Tight Connectors offer corrosion resistance for the toughest environments. For use in wet or dry locations to seal electrical connections against dust, dirt, oil, water, chemicals and other corrosive elements. These are available in straight and 90 degree, 3/8"" to 2"" NPT. The stainless steel liquid-tight offering includes a nylon-insulated throat and Viton O-Ring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 304 grade stainless steel construction resists corrosion and impacts
- Includes a nylon-insulated throat and embedded Viton: O-Ring to ensure a watertight seal
- Rated IP68 and NEMA 4X for use in wet or dry locations to seal electrical connections against dust, dirt, oil, water, chemicals and other corrosive elements
- Available in straight and 90: , 3/8'' to 2''
- Stainless Steel Liquid-Tight Connectors are ideally suited for OEM and MRO applications known for their corrosive and abusive environments
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007109825 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AF202TRLA | radiant Collection
15A AFCI Receptacle
$35.94
