
Stainless Steel, Standard-duty, Closed mesh, Single eye grips. Cable diameter - 1.250-1.490"", Bale length - 10"", Mesh length - 16"", Break Strength - 1,680 lbs.
Application Sector
Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Features
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Closed mesh support grips are used when the end of the cable is accessible.
- Support grips are woven of corrosion-resistant stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
Specifications
General Info
UPC Number | 785007131345 | ||
Countries Of Origin | Mexico | ||
Product Line | Pass & Seymour |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes |