text.skipToContent text.skipToNavigation

Sustainable Solutions: Floor-Based Power and Data Raceway Systems

At Legrand, we are your dedicated partner in creating dynamic, high-performance spaces. We understand today’s challenges and are uniquely positioned to be your trusted partner in navigating the path toward a more sustainable built environment. 
 

To reduce our environmental impact, Legrand has incorporated eco-design principles into our product development. That means we consider a product’s entire lifecycle – from design to end of life, focusing on raw material extraction and supply, manufacturing, product distribution, use and end of life. 

When it comes to the built environment, one of the most sustainable strategies is adaptive reuse and retrofitting existing buildings, rather than constructing a new structure from the ground up. Repurposing spaces and materials can decrease the number of carbon emissions connected to materials’ production and reduce the amount of debris and waste going into landfills. According to the U.S. Environmental Protection Agency, deconstruction rather than demolition of a building can save 90% of a building’s materials.1 

Open working space with sunlight couch and large windows

Modern spaces need sustainable and efficient solutions:  

Cutting-edge products, like Legrand’s Connectrac® product line of floor-based raceways, incorporate eco-friendly concepts, while seamlessly supplying power and data access anywhere in commercial spaces.  

Starting with the packaging, a reduced amount of cardboard is used and several of the raceway components feature recycled materials. When it comes to installation, cutting into the concrete is not required, which helps mitigate poor indoor air quality and potential damage caused by invasive core drilling. Plus, the adaptability and ability to reuse the raceway provides future flexibility for any space.

Explore raceways that enhance the functionality of buildings:

Express Kits  

Express Kits are a convenient, grab-and-go raceway system. Ideal for retrofit and new construction projects, this innovative solution accommodates a single power and data point in a prewired raceway starting at the wall. Each kit contains all the components required for a quick, easy installation.   

Features:   

  • Installation Options: On-Floor or Under-Carpet.   
  • Versatile Design: Includes a standard 6-foot raceway with 3-foot extensions available for extra design flexibility (can be cut to size in the field)   
  • Compliance: All installation options meet ADA Accessibility Guidelines and are UL approved. 

Flex Raceway System  

Designed with flexibility in mind, this modular raceway solution is comprised of prewired, interconnecting Powertracs and Power Hubs that feature expanded data capacity and interchangeable power devices that can be hot-swapped or completely removed at any time - making it easy to quickly adjust to evolving layouts and optimize spaces.   

Features:   

  • Various Installation and Power Delivery Options.  
  • High-Density Power & Data Capability: Features a 4-circuit power system with quad receptacle devices and optional AV/data capabilities.  
  • Reconfigurable and Versatile Design: Location of power can be moved after installation with modular power hubs.   
  • Compliance: All installation options meet ADA Accessibility Guidelines and are UL approved.  

GO Wireway  

A portable, pluggable wireway solution. The system can be installed on top of any flooring surface and plugs directly into any existing wall outlet. This versatile system is an effortless way to supply power and data connectivity anywhere, anytime.   

Features:  

  • Installs directly on top of any flooring surface.   
  • Available in 6′ and 12′ lengths.   
  • Includes 2 power outlets, 4 data ports and low-profile transition ramps.   
  • Meets ADA Accessibility Guidelines and is UL approved.  
  • It’s as easy as place, plug and GO!   

From reduced packaging waste to the ability to repurpose our raceways, we are committed to minimizing environmental impact at every stage and believe it is our responsibility to design solutions for a more sustainable future. Let’s partner together to use solutions that enhance buildings’ functionality and align with organizational commitments to sustainability and environmentally conscious building practices. Learn more about Legrand’s commitment to Corporate Social Responsibility below.