Make Spaces Accessible for All: Powering Accessible and Inclusive Spaces
Creating accessible spaces for everyone is increasingly important in today's diverse environments. The Americans with Disabilities Act (ADA) of 1990 and the 2010 Standards for Public Accommodations, along with the Title III Requirements for Commercial Facilities, establish crucial regulations that ensure compliance with accessibility standards in commercial buildings. These guidelines not only promote inclusivity but also hold building owners accountable for designing accessible spaces that cater to the needs of all individuals, including those with disabilities.
Designing inclusive spaces, particularly in open environments, presents unique challenges that require innovative and adaptable solutions. Implementing inclusive design principles has also become essential for fostering accessibility. This includes ensuring ample space to accommodate wheelchairs and other mobility devices, providing height-adjustable desks, and integrating essential features like clear signage and grab bars to support safe navigation.
Another overlooked and unique challenge is safely providing power access to the center of a room - without forming any obstructions on the floor or creating tripping hazards. To address this need, installing revolutionary floor-based raceway can power up any space while maintaining compliance
Stay connected and compliant with Connectrac® from Legrand:
These floor-based power and data raceway systems seamlessly integrate into the floor and provide all the connections needed without obtrusion. With under-carpet and over-floor installation options, along with various power delivery options, these raceways safely provide all the connections you need without sacrificing on functionality and aesthetics of spaces.
Express Kits are a convenient, single point-of-use raceway system. Ideal for retrofit and new construction projects, this innovative solution accommodates a single power and data point in a prewired raceway starting at the wall. Each kit contains all the components required for a quick, easy installation.
Features:
- Installation Options: On-Floor or Under-Carpet.
- Versatile Design: Includes a standard 6-foot raceway with 3-foot extensions available for extra design flexibility (can be cut to size in the field!)
- Compliance: All installation options meet ADA Accessibility Guidelines and are UL approved.
Express Kits are a convenient, single point-of-use raceway system. Ideal for retrofit and new construction projects, this innovative solution accommodates a single power and data point in a prewired raceway starting at the wall. Each kit contains all the components required for a quick, easy installation.
Features:
- Installation Options: On-Floor or Under-Carpet.
- Versatile Design: Includes a standard 6-foot raceway with 3-foot extensions available for extra design flexibility (can be cut to size in the field!)
- Compliance: All installation options meet ADA Accessibility Guidelines and are UL approved.
A portable, pluggable wireway solution. The system can be installed on top of any flooring surface and plugs directly into any existing wall outlet. This versatile system is an effortless way to supply power and data connectivity anywhere, anytime.
Features:
- Installs directly on top of any flooring surface.
- Available in 6′ and 12′ lengths.
- Includes 2 power outlets, 4 data ports and low-profile transition ramps.
- Meets ADA Accessibility Guidelines and is UL approved.
- It’s as easy as place, plug and GO!