text.skipToContent text.skipToNavigation

DLM Low Voltage Dual Relay Interface

LMOR-102 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMOR-102 is an accessory interface device with two low voltage mechanically held relays. Other components of a Wattstopper Digital Lighting Management (DLM) System can control the relays similar to the line voltage relays in a room controller. This allows the two dry output contacts to control products that provide a 0-24V AC/DC input signal.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low Voltage relay accessory device
  • Component of Digital Lighting Management integrated control systems
  • Relays can be controlled by other DLM devices - switches, occupancy sensors, and/or timeclock
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Provides output contact to control shades, AV hardware or any other device with a low voltage input

Specifications

General Info
Color White
Product Series LMOR
Type Interface
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 2043, cUL, RoHS
UPC Number 754182940851
Works With Third Party Devices
Dimensions
Product Depth US 1.7 in
Product Height US 3.1 in
Product Volume US 10.5 cu in
Product Width US 2.0 in
Product Weight US 0.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 10 mA
Number of Connections 3
Connector Type RJ-45, Terminal Block
Contact Configuration Common, N-C, N-O
Contact Rating 24 V AC/DC
Indoor/Outdoor Indoor
Input Voltage 24 VDC
Mounting Type 3 in Octagonal Box, 4 in J-Box, DIN Rail, Inside 1-Gang J-Box
Number of Relays 2
Operating Temperature 0°-40°C, 32°-104°F
Operating Temperature Max 104 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Storage Temperature 23° - 176° F

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;