



















adorne® 450W CFL/LED Paddle Dimmer, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$51.05 USD
Perfect for anywhere you'd like the combined power of on/off and dimmable lighting control. Turn lights on or off with a simple rocking motion, or slide to dim to your preferred light level. Use this dimmer switch on its own to control a CFL or LED light or fixture from a single location, or pair with a 3-way switch to control a single light source from two locations.
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- For use with dimmable CFL/LED bulbs or fixtures. Features smooth paddle action for turning lights on and off, plus easy slider for adjusting lights to your preferred light level.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Color | White | ||
Type | Dimmer | ||
Finish | Gloss | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection, Locator Light, Low-End Trim (Dim Range) | ||
Number of Switches | 1 | ||
Switch Type | Paddle, Single Pole 3-Way, Slider | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Full-Size | ||
UPC Number | 785007023381 |
Product Depth US | 1.62 in | ||
Product Height US | 4.2 in | ||
Product Width US | 1.77 in |
Requires Neutral Wire | No | ||
Trim/Adjustment Level | Wheel | ||
Wire Connection Type | Screw Terminals | ||
Bulb Compatibility | CFL, Halogen, Incandescent, LED | ||
Dimming Compatibility | Forward Phase | ||
Frequency Rating | 60 Hz | ||
Indoor/Outdoor | Indoor | ||
Load Rating | 120V 450W (CFL), 120V 450W (LED), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
Mounting Type | Wall Box | ||
Number of Gangs | 1 | ||
Number of Poles | Single Pole 3-Way | ||
Voltage | 120 VAC | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have installed Legrand Adorn switches in a 3 gang combination. One of the light switches which is a dimmer is installed to a ceiling light. Once I connected this switch, the paddle works in the reverse direction as the other two paddles in the 3 gang.
Why are all my lights blinking when I dim them?
Does this have a "trim" that allows for adjusting the minimum dimming setting to go super low?
My 3 way and 4 way dimmer switches flicker when lights are turned down. Is there a special way they need to be installed? Can you have two dinners in a 3 or 4 way situation?
I am installing 5 recessed lights to dim with one switch. They are LED TRIAC/ELV/0-10V. Is this the right dimmer to use and if not what Adorn style do you suggest? thank you
Can this be ganged with other devices in a multi gang box set up without having to change the other devises and installing a special plate?
I have a AFX Reveal LED Flush Mount and online it states it’s Dimmable with a TRIAC, Electronic Low Voltage (ELV) or 0-10V. Will this dimmer work with this light?
So I ordered a few of the control boxes and undercabinet setups. Could I remove the included GFCI on one of those control boxes and use one of these to have just two switches in a location? Basically is this the same switch that's included in control box?
Bazaarvoice SAP Hybris Integration Version 2.8.1