![](https://cdn2.webdamdb.com/1280_MWkmF66BBm506gYx.jpg?1697031148)
![](https://cdn2.webdamdb.com/1280_6sq1BEPjgJy0.jpg?1604982223)
![](https://cdn2.webdamdb.com/1280_2yCJzjp7i61ImTVy.jpg?1699473897)
![](https://cdn2.webdamdb.com/1280_UGBBdwMWZZx19swc.jpg?1699473897)
![](https://cdn2.webdamdb.com/1280_IgWQZVF2qd021E6E.jpg?1699473898)
![](https://cdn2.webdamdb.com/1280_k2gar0bl9E0166PI.jpg?1699473898)
![](https://cdn2.webdamdb.com/1280_zi9VRLdHCT32YosK.jpg?1699473899)
![](https://cdn2.webdamdb.com/1280_co8LGxGAD2o36QYT.jpg?1699473898)
![Hand pressing the adorne on/ off switch protected with microban](https://cdn2.webdamdb.com/1280_Arljath6Tf41EFLs.jpg?1684844217)
![](https://cdn2.webdamdb.com/1280_IrRZtbAtct01YoeW.jpg?1699473580)
![](https://cdn2.webdamdb.com/1280_UqhESzHdDQW12UEK.jpg?1699473581)
adorne® Whisper® Tru-Universal Dimmer, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$78.32 USD
The whisper-control modern dimmer switches from the adorne Collection allow you to control lights with a soft, fluid motion. Integral silver contacts provide long-lasting performance. A self-calibrating Tru-Universal Dimmer, this dimmer switch works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
This dimmer* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box; neutral wire required.
- Control lights with a fluid, whisper-soft toggle motion to turn on/off, or use the smooth slider to dim or brighten to your preferred light level.
- Works with virtually any 120V dimmable bulb or fixture (excludes 0-10V).
- Self-calibrates when you select your fixture's lighting type, automatically setting the appropriate minimum voltage to eliminate flicker and poor performance.
- Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007133929 | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | Whisper | ||
Number of Switches | 1 | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.2 in | ||
Product Height US | 4.19 in |
Electrical Rating | 120V 1100W (Halogen), 120V 1600VA (MLV), 120V 16A (Fluorescent), 120V 2000W (Incandescent), 120V 450W (CFL), 120V 450W (LED), 120V 5A (Fan Control), 120V 700W (ELV), 120V 8A (EFL) | ||
Number of Gangs | 1 | ||
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Single Pole | ||
Requires Neutral Wire | Yes | ||
Wattage | 700 W | ||
Mounting Type | Box | ||
Connection Type | Internal Pressure Plates |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do any of the adorne dimmers work without a "master" switch? I bought the whisper dimmer, but I just want a basic dimmer don't need wifi control etc.... my electrician said based on instructions the whisper ones I have need a master switch?
I have Adorne dimmers for under-counter LED lighting without any issues over 4yrs. I turned one to the lowest setting yesterday and it went out and the switch started flashing quickly. There is another dimmer on the same circuit that still works.
Is the Whisper Tru Universal Dimmer ADWR703TUW4 compatible with the following driver: TRIAC Phase Dimmable Driver (120VAC Only)? AND is this dimmer compatible for dimming electric LED low voltage fiitings?
How does the Whisper Tru-Universal Dimmer compare with the Adorne Touch Tru-Universal Dimmer? We are trying to use the Touch Tru-Universal Dimmer on an LED pendant but the light flickers and buzzes.
Is this dimmer electronic or magnetic? I am Installing an LED sconce that warns absolutely not to use a magnetic low voltage dimmer. The specs for this dimmer do not specify, but the front mounting on the switch has a stamp saying "MLVFWD".
Is this dimmer compatible with Elco EL42530W LED 900 lm 3000K 12W 120V Triac/ELV All White?
Can this dim a combination of light types on a "single" switch, i.e. 110V LED Strips (no transformer), 110V Halogen, and 110V Incandescent?
Does the switch have a programable setting to reduce the amount of light? I'm currently using a Satco LED 6.5 60w bulb and it will not dim too low?
Bazaarvoice SAP Hybris Integration Version 2.8.1