![](https://cdn2.webdamdb.com/1280_MLb9VHU0PRU3.jpg?1604981260)
![adorne collection devices adorne collection devices](https://cdn2.webdamdb.com/1280_s8Kchmy1wv391EBZ.png?1636477999)
![](https://cdn2.webdamdb.com/1280_Iss31meKK51.jpg?1604982170)
![](https://cdn2.webdamdb.com/1280_6Z8ELCYHMzE2.jpg?1604981994)
![](https://cdn2.webdamdb.com/1280_w91zGuhgAz73.jpg?1604982017)
![](https://cdn2.webdamdb.com/1280_crOgLinlUqF0.jpg?1604982211)
![](https://cdn2.webdamdb.com/1280_Ac7ZlcoijvN5.jpg?1604982203)
![](https://cdn2.webdamdb.com/1280_klEAu7HHlXc7.jpg?1604981994)
![](https://cdn2.webdamdb.com/1280_24RMj5dhPq61spkp.jpg?1699474468)
![](https://cdn2.webdamdb.com/1280_AIN8DhSlVnw246Fu.jpg?1699474494)
adorne® 15A Energy-Saving On/Off Outlet, White
ARPS152W4
adorne Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
$29.69 USD
Add stunning, modern style with this outlet from the adorne Collection, while conserving energy when it's not in use. It allows you to stop the flow of power whenever you don't need it, for easy energy management. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- GETTING STARTED: For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Cut power to the outlet when not in use to conserve energy.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007022780 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Outlet Type | Energy Saving On/Off, Tamper-Resistant | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 2.66 in | ||
Product Depth US | 1.73 in | ||
Product Height US | 1.77 in |
Technical Information
Phase | Single | ||
Connection | Side and Back Wire | ||
Number of Wires | 3 | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Requires Neutral Wire | Yes | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have this outlet uninstalled, but don't know under what circumstances it would be useful. Most everything that plugs into an outlet already has an on/off switch.
Hello,
This outlet is useful for devices that do not have an on/off switch but it's ideal for California Title 24 energy efficiency standards.
Date published: 2021-10-19
Is this on/off outlet similar to a GFCI outlet? I am in need of 2 GFCI outlets in the magnesium color. The rest of the kitchen has the the adorne pop-outs in magnesium and we are trying to make the room cohesive.
This is not GFCI but an receptacle where you can control the power to it using the button on the face of it. The GFCI model number is AGFTR2152M4
Date published: 2020-03-06
Is there a way to disable the red/green indicator on this outlet? I still want the button to function, just don’t want the light.
Hello,
The light indicator can not be disabled.
Hope this helps,
Have a great day
Date published: 2021-11-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39