Brand
Choose from one of Legrand's brands.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Has External Power Supply
External component that supplies power to an electrical circuit
Amperage
Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration
Input Voltage
The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Output Voltage
The Voltage Measured at the Output Terminals of a Power Supply
Number of Devices
The amount of devices the product can connect to.
Mounting Type
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
Has Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Battery
A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells
Product Width
The overall width of the product.
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Product Height
The overall height of a product.
Product Length
The overall length of a product.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Controls & Accessories
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRemote Wall Holder - Wall Plate99X0453 Shading SystemsWallplate for a Legrand Shading Systems QDR2 remote, available in 5 colors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLegrand Shading Zigbee Range ExtenderQMOLEEDZRX Shading SystemsThe QMotion Range Extender QMOLEEDZRX enhances and extends the range of the Zigbee network.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Power and Communication Panel9910812 Shading SystemsLegrand Shading Systems' QIS Hardwired shades deliver a robust and dependable control system. The QIS systems are also compatible with fascia as well as controls.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQIS Wired Wall Switches95X040X Shading SystemsQIS Wired Wall Switches are available in single-channel and multi-channel options to provide in-wall, wired control of QIS shades.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRemote Locking Station99X0454 Shading SystemsLocking Wallplate for a Legrand Shading Systems QDR2 remote, available in 5 colors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsRZ2 Range Extender9500476 Shading SystemsThe RZ2 Range Extender may be used to strengthen the Zigbee environment and to extend the range of a Zigbee remote.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsZigBee HA 1.2 QdR2 Remote99X0452 Shading SystemsThe multi-channel Zigbee HA1.2 QdR2 Remote provides local control of Qdavanced battery and QIS wired shades. With intuitive preset buttons and up/down control, the remote can support an unlimited number of shades on each channel.