text.skipToContent text.skipToNavigation
in the foreground on the right, a shade system with a decorative bracket hembar and endcap in black is featured against a biege tiled wall that extends back.

Residential Shading Products

Discover Residential Shading at Legrand. With over 500 fabric types for manual or motorized shades, residential shading systems from Legrand deliver luxurious aesthetics and functionality while integrating seamlessly with smart home systems.


Find more info on Residential Shading Systems
14 Products available
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Has External Power Supply
Has External Power Supply

External component that supplies power to an electrical circuit

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Maximum Product Width
Maximum Product Width

The maximum measurable width of the product.

Input Voltage
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Output Voltage
Output Voltage

The Voltage Measured at the Output Terminals of a Power Supply

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

Number of Buttons
Number of Buttons

The Number of Keys/Switches in the item Used for Selecting a Particular Function

Number of Devices
Number of Devices

The amount of devices the product can connect to.

Has Battery
Has Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Battery
Battery

A Device for Converting Chemical Energy Into Electrical Energy a Group of Two or More Connected Voltaic Cells

Maximum Product Height
Maximum Product Height

The maximum measurable height of the product.

Voltage
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Product Width
Product Width

The overall width of the product.

Product Has Potential to Contribute to LEED
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Product Depth
Product Depth

The overall depth of a product.

Product Height
Product Height

The overall height of a product.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

14 Products available