












adorne® 3.1A Dual USB Outlet Module, Type A, Plus-Size, White
ARTRUSB153W4
adorne Collection
adorne 3.1A Dual USB Outlet Module, Type A, Plus-Size is rated
out of
5 by
35.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$50.81 USD
Get a full battery for your phones, tablets and more with the convenience of built-in charging. Including two USB Type-A connections and replacing a traditional outlet in as little as ten minutes, this adorne USB Outlet provides easy-to-access charging without sacrificing a plug or finding that bulky adapter. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with anadorne® screwless Wall Plate(not included). Available in a range of contemporary colors and stunning finishes.
- Provides convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
- Features a total charging capacity of 3.1A.
- Replaces a traditional outlet easily, in as little as 10 minutes.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | White | ||
Type | Outlet | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | UL Listed | ||
Device Front Face Size | Plus-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 785007109931 |
Dimensions
Product Depth US | 1.48 in | ||
Product Height US | 2.65 in | ||
Product Width US | 1.77 in |
Technical Information
Amperage | 15 A | ||
Connection | Side and Back Wire | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
USB Amperage | 3.1 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 | ||
Number of Wires | 3 | ||
Phase | Single | ||
Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Reviews
Rated 3 out of
5
by
steve t. from
Outdated
It works fine; however, big plugs could overlap USB outlets. Also, the product is now a bit outdated as it does not supports newer standards, unlike the new Radiant 6.0A USB A/C CHARGER (https://www.legrand.us/radiant/products/outlets/r26usbac6w.aspx).
Legrand should offer an upgraded USB charger for the Adorne series as well.
Date published: 2019-09-25
Rated 5 out of
5
by
Lou52 from
Duel USB Outlet, Magnesium
I purchased this outlet 3 weeks ago and it lived up to everything I read about it. Very easy to hook up, and are impressed with its looks.
Date published: 2018-04-04
Rated 4 out of
5
by
IanR from
Nice overall design
I bought this GFI outlet as part of an overall kitchen refit and matches decor well. Wiring instructions straightforward enough .. product seems robust enough
Date published: 2018-12-17
Rated 1 out of
5
by
JohnnyBoy from
Tacky Labeling
I was about to retrofit my house with a bunch of these. When I got the first one I noticed the “legrand” company logo etched into the cover plate. For a stylish brand that has wonderful style it is obnoxious and tacky to brand every switch plate that you make.
Date published: 2019-10-24
Rated 5 out of
5
by
Val23G from
Works well
Love having a dual usb outlet in the house. makes it so much easier to charge phones at night! Easy to install and works well as a regular outlet and a usb. we will definitely be adding more to our house in the future.
Date published: 2018-10-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Which Wall Plate (gloss or matte) matches the texture of the Wall Plates in the "Dual USB Outlet, Plus-Size, with Wall Plate" combo (ARTRUSB153W4WP)? I would like to have switches match the same texture.
Hello, the wall plate included with the ARTRUSB153W4WP is the Gloss White plate.
Date published: 2023-03-06
I have installed the outlet, and the USB outlets work, but the electrical outlets do not allow anything to be plugged into them?
Every single Legrand outlet we installed (and we have a lot of them) is like this, making them all a single outlet. This was a very costly mistake on our part. I would not recommend these receptacles.
Date published: 2023-08-29
Will this device ever be made available in GRAY?
According to the CEO, more color choices will be available in 2021!!
Date published: 2024-05-19
do these outlets with the USB come in 20amp also?
The Plus size USB receptacle is only available in 15A. You could use a 20A outlet(ARTR202W4) and one USB(ARUSBW4) in a Plus Size wallplate(AWP1G3WH4).
Date published: 2024-05-19
What is the finish on white and magnesium? Gloss or matte?
The white is a gloss finish. Don't have magnesium, but would expect the same.
However it is not real glossy, if that makes sense.
Date published: 2020-01-20
Can’t make out the magnesium and graphite colors very well. Can you email better pictures? Also include the catalog. Is it only the 3 colors?
The Magnesium color is a steel gray color and the Graphite is much darker and resembles Black with a Metallic finish
Date published: 2019-10-27
Magnesium will burn and could be ignited by an electrical spark. How do you address that issue? Perhaps the physical size of the plate would dissipate the heat from an electrical spark. I am sure that you have investigated that.
Magnesium is only the color of the adorne devices and wallplates. They do not contain any Magnesium material.
Date published: 2021-07-02
Is this larger outlet compatible with other outlets/switches in a 2-gang box configuration? I want to make sure a 2 gang plate will work with it.
The Plus Size outlets are only available to be used in a single gang application.
Date published: 2020-05-04
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GM2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$69.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBM4 | adorne Collection
Outlet with built-in USB for convenient charging, no adapters needed.
$35.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39