Discontinued - adorne® USB Outlet - Half-Size, White
ARUSBW4
adorne Collection
adorne USB Outlet Half Size is rated
out of
5 by
14.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ARUSB2AC6W4
Get a full battery for your phones, tablets and more with the convenience of built-in charging. Features one USB Type-A connection. Pair with another half or standard-sized device to fill an adorne One-Gang or One-Gang+ Wall Plate. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Provides convenient built-in charging, without sacrificing a plug requiring a bulky adapter.
- Pairs with any other half-sized device to fit an adorne 1-Gang Wall Plate.
- Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | ARUSB2AC6W4 | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007022674 | ||
Country Of Origin | China | ||
Features | USB-A Charging | ||
Outlet Type | Indoor, Residential, USB-Charging | ||
Application Sector | Residential | ||
Standard | CULUS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Charging Stations, USB |
Dimensions
Product Width US | 1.81 in | ||
Product Depth US | 0.89 in | ||
Product Height US | 1.77 in |
Technical Information
USB Amperage | 2.1 A | ||
Phase | Single | ||
Connection | Side and Back Wire | ||
Number of USBs | 1 | ||
Number of Gangs | 1 | ||
USB Power Output | 11 W | ||
Amperage | 15 A | ||
Indoor/Outdoor | Indoor | ||
Wattage | 11 W | ||
Mounting Type | Box | ||
Voltage | 125.0 V | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Supporting Document
Installation Instructions
CAD Drawings
Customer CAD PDF
Reviews
Rated 4 out of
5
by
MasterArchitect from
Fast Charging?
When will Legrand update it's current USB outlet to support fast charging, QC 3.0? I;m hesitant to install this product as all the newer phones/tablets/etc, now have fast charging capabilities. Thanks.
Date published: 2020-01-23
Rated 5 out of
5
by
mk68 from
Great option
This is the fourth half size USB outlet we will have. They are great add ons to existing Legrand outlets (like I’m doing) or a great way to keep your highly visible outlets from getting cluttered. This USB outlet will be dedicated to Alexa.
Date published: 2019-02-04
Rated 5 out of
5
by
Phil28 from
Well made component
Installed on a kitchen remodel, looks great and works the same. Love the "snap in place" to mount the the hidden wall subplate.
Date published: 2019-01-02
Rated 1 out of
5
by
Chris from
High Pitch Sound is unbearable!
I got these because they are the only product of it's type. A single USB outlet. I've dealt with the whining for a while now. I have 5 of these and it was just expensive for what it is. I'm losing my mind! I have 3 in the living room and they just emit this high pitch sound 24/7.
Date published: 2022-09-09
Rated 5 out of
5
by
Dan from
Just beautiful
These are really beautiful USB outlet and easy to install
Date published: 2024-05-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the switching frequency of the ARUSBW4 and does it meets UL1310?
The frequency is 60 Hz and the device does meet UL1310
Date published: 2023-04-11
Do you have instructions for wiring in a USB outlet paired with a regular 15a tamper-resistant Adorne outlet in a single gang arrangement? The instructions that came with the outlets only show how to wire them in individually.
You just need to connect the Black wire from the USB to the HOT terminal and the white wire to the NEUTRAL terminal on the adorne receptacle.
Date published: 2022-05-24
When will the half size be available with a USB Type-C port?
Hello,
There is no information at this time if a half size Type-C port will be available, we currently offer an A/C full size ARUSB2AC6W4.
Date published: 2021-04-27
dual gang in kitchen. Left side garbage disposal “switch. Right side outlet. using sink air switch for disposal soon. ideas for STANDARD size dual plate to add 1/2 USB w outlet on right? Is there a 1/2 outlet? Can switch be converted to outlet?
Hello, thank you for you inquiry. A standard size 2-gang plate in the adorne collection,can accommodate 2 standard size adorne devices, 4 half-size devices, or a combination of 1 standard size device with 2 half-size devices. There are no half-size receptacles. You can however swap out a standard size switch for a standard size receptacle.
Date published: 2021-03-09
"...The USB outlets should not be causing the GFCI to trip as long as your are not sharing a Neutral connection..." Per your response these USB can't be used on a kitchen countertop unless a dedicated circuit is added, Is this correct?
The USB outlets can be installed on the LOAD side of the GFCI without issue.
Date published: 2020-11-23
I have three pairs of the half-size USB B in my extensive Adorne collection. I'd like to switch one of each pair to USB C. I see you have USB in Radiant. When will you have it in Adorne?
Hello, thank you for your inquiry. Unfortunately there is no USB-C device offered within the adorne collection at this time.
Date published: 2021-09-23
Can the Half size usb outlet be paired with a GFCI outlet using the same wires?
If you have a 2 gang box you can run the USB off the Load side of the GFCI. You do not have enough room to put them together in a 1 gang box because of the size of the GFCI body.
Date published: 2024-07-01
I have one set of wires coming out of the wall as this is just replacing one standard outlet. Can I have two USB units to one set of wires and how is this done?
Yes, just connect the two black wires for the USB's to your HOT wire and then the white wires to your NEUTRAL wire.
Date published: 2020-08-30
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39