







Discontinued - adorne® Push™ Switch, White
ASPU1532W4
adorne Collection
adorne® Push Switch, Magnesium is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by ASTP1532W4
The sharp, chic look of the adorne Push Switch allows you to turn lights on and off with a simple push-button motion. Use this device on its own to control a light or fixture from a single location, or pair with a second switch or dimmer to control a single light source from two locations. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | White | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part Number | ASTP1532W4 | ||
Number of Switches | 1 | ||
Switch Type | Push | ||
Warranty Type | Limited Lifetime Warranty | ||
Standard | cULus | ||
UPC Number | 785007022599 |
Technical Information
Amperage | 15 A | ||
Connection | Screw Terminals | ||
Connection Type | Internal Pressure Plates | ||
Mounting Type | Box | ||
Number of Gangs | 1 | ||
Number of Poles | 3-Way, Single Pole |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Specifications
Supporting Document
Customer CAD PDF
Reviews
Rated 5 out of
5
by
Reddata from
Satisfying to use
Good-looking switch with lovely mechanics. The actuation has a glorious full 1/8 inch of travel, with a very satisfying and confirming click at the bottom. I wouldn't call the click loud, but it's no whisper. The switchplate isn't completely rigid: it has a few thousandths of springy free play if you fiddle with it. It is less rigid than the Adorne paddle switches, for comparison. I use these for three way circuits (I hate having to look or guess which way I need to swipe) or on multi-gang panels where I want to prevent some circuits from being activated during a half-focused swipe of a whisper or paddle.
Date published: 2020-01-11
Rated 5 out of
5
by
ryan97 from
Great action on the button
Easy install...paired with the LED light for illumination (a must)...looks good adjacent to the paddle dimmer too--nice variation in a 4-gang. Also found that if you have a 3-way...the push switch works perfect vs. the paddle where you get variation in on/off position with the paddle up/down.
Date published: 2018-04-04
Rated 5 out of
5
by
steveO from
Easy Install and a Great Look
I bought three of these switches together with some outlets and plates, and I'm very pleased with the results. Installation was as easy as in the video, and the look is impressive. They really add a classy look to my kitchen.
Date published: 2020-09-09
Rated 3 out of
5
by
Stella from
Not quite what I was expecting
The switch does not go in and out as smoothly as I was expecting. The little circle in the middle kind of tricks you into thinking it would illuminate in the dark but it does not.
Date published: 2019-09-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My push switch is used to power on/off my bathroom fan, but when I push the switch to turn off the fan, it continues to run. I cannot turn off the fan. What is wrong?
Hello,
Please contact Pass & Seymour Technical Support for further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-08-01
Would it be possible to put a Philips Hue switch module behind a Push Switch? Essentially, a battery-powered module is connected to the switch. Is the switch strictly mechanical, or are there electronic components that require a connection to the mains?
The Push, Paddle and Whisper Sp/3W switches are the adorne options for strictly mechanical switches.
Date published: 2022-08-04
When will the Push Switch be available in Graphite?
The Push switch is not going to be available in Graphite. The Softap switch looks just like the Push and is available in Graphite(ASTP1532G4).
Date published: 2020-11-23
Is it possible to use this as a garage door button?
Good Morning,
Typically, garage door openers are controlled by momentary contact switches. This is a maintained contact switch so I wouldn't use it for that purpose as you could burn out the motor (unless the manufacturer of the opener states it's ok to do so).
Hope this helps!
Date published: 2018-12-24
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49