![](https://cdn2.webdamdb.com/1280_AwLNN65htN202EKA.jpg?1698950579)
![](https://cdn2.webdamdb.com/1280_w34lTbuzGH11.jpg?1604982208)
![adorne collection devices adorne collection devices](https://cdn2.webdamdb.com/1280_Q5r8HgBQXui01kZj.png?1636478002)
![](https://cdn2.webdamdb.com/1280_scEyZHF7e7V4.jpg?1604982160)
![](https://cdn2.webdamdb.com/1280_k7i3bQmI61M3.jpg?1604982175)
![](https://cdn2.webdamdb.com/1280_cRXpTi3ag360.jpg?1604982202)
![](https://cdn2.webdamdb.com/1280_YNVVIgDLZ2k8.jpg?1604982213)
![](https://cdn2.webdamdb.com/1280_kGeG0v66wgy7.jpg?1604982213)
![](https://cdn2.webdamdb.com/1280_kDNxIPSSltJ8.jpg?1604982213)
![](https://cdn2.webdamdb.com/1280_kMo7ihyyjE50.jpg?1604982085)
![](https://cdn2.webdamdb.com/1280_AX4onZ3J7GE9.jpg?1604982031)
![](https://cdn2.webdamdb.com/1280_Y97PtnYQbYW4.jpg?1604982044)
![](https://cdn2.webdamdb.com/1280_AK2lTKQzJy17.jpg?1604981991)
![](https://cdn2.webdamdb.com/1280_MbXlNxlWpV01.jpg?1604982089)
![](https://cdn2.webdamdb.com/1280_UOiDR7Ljc442.jpg?1617203080)
![](https://cdn2.webdamdb.com/1280_IF0C0IGXUKT1.jpg?1604982196)
![](https://cdn2.webdamdb.com/1280_MKm2gmXomak5.jpg?1604982207)
![](https://cdn2.webdamdb.com/1280_UdLDEulKcy52.jpg?1604982172)
![](https://cdn2.webdamdb.com/1280_M1wFssE8kfJ0.jpg?1604982222)
![](https://cdn2.webdamdb.com/1280_U0GHaKH36kF8.jpg?1604982164)
![](https://cdn2.webdamdb.com/1280_EScTixzrUQP4.jpg?1604982208)
![](https://cdn2.webdamdb.com/1280_crOgLinlUqF0.jpg?1604982211)
![](https://cdn2.webdamdb.com/1280_wF4KB2ZXyaI2.jpg?1604982212)
![](https://cdn2.webdamdb.com/1280_UGRZXSoh7lW0.jpg?1604982034)
![mirror white wall plate with four adorne devices on neutral wall](https://cdn2.webdamdb.com/1280_Au3PGOCNkl71.jpg?1617204530)
![Front of adorne Motion Sensor Switch, Auto On/Off, White, with Microban with brass plate cover](https://cdn2.webdamdb.com/1280_IujJ2hFtrNC9.jpg?1604982178)
![](https://cdn2.webdamdb.com/1280_M2PAEgmQ8lP9.jpg?1604982181)
![](https://cdn2.webdamdb.com/1280_o6rE6hOnMjG5.jpg?1604982229)
![Hand pressing the adorne on/ off switch protected with microban](https://cdn2.webdamdb.com/1280_Arljath6Tf41EFLs.jpg?1684844217)
![](https://cdn2.webdamdb.com/1280_gdVDd9MSV882USs1.jpg?1718372812)
![](https://cdn2.webdamdb.com/1280_gi3HyjGsYO731EEF.jpg?1699468338)
adorne® sofTap® Switch, White, with Microban®
Bazaarvoice SAP Hybris Integration Version 2.8.1
$56.80 USD
Turn lights on/off with just a soft tap of a finger, thanks to the inventive micro-movement technology of this beautifully modern designer light switch.
This switch* features enduring Microban® antimicrobial technology that works to reduce the growth of bacteria, around the clock, for the lifespan of the product.
* Existing inventory of switches, dimmers and plastic wall plates from the adorne® Collection at some partner locations may not yet include Microban® protection. To confirm that a specific Legrand product is protected with Microban®, check that the exterior of the product packaging includes a green dot or a "Protected with Microban" label.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
No antimicrobial efficacy claims are being made or are valid with respect to products sold in Canada.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Helps fight the growth of stain and odor-causing bacteria through the invisible and continuous product protection of Microban® antimicrobial technology
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Installs in 15 minutes or less, fitting into an existing electrical box. No new wiring required for typical installation.
- Features innovative micro-movement control that turns lights on and off with a lighter push action. Usable in both single-pole and 3-way applications.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007022858 | ||
Country Of Origin | China | ||
Features | Antimicrobial Protection | ||
Switch Type | sofTap | ||
Number of Switches | 1 | ||
Standard | cULus | ||
Warranty Type | Limited Lifetime Warranty |
Product Width US | 1.77 in | ||
Product Depth US | 1.63 in | ||
Product Height US | 2.66 in |
Connection | Screw Terminals | ||
Number of Gangs | 1 | ||
Amperage | 15 A | ||
Number of Poles | 3-Way, Single Pole | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
Installation Instructions
CAD Drawings
Sell Sheet
Product Image
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does this connect on wifi to connect to hub
ASTP1532 With the load OFF, no light, after a power failure, when the power returns the load is energized, the light is ON. None of my other similar switches do this. iS THIS NORMAL?
I currently have Softap switch ASTP1532W4 installed in a 3-way circuit. It works well and the indicator light works correctly. Can I replace the other 3-way switch with a dimmer from another manufacturer and have the Adorne Softap continue to work?
I have installed a SOFTAP switch to control a LED light. When the switch is turned off, the LED light won't completely shut off. Is there a way to fix that? What if I change the SOFTAP switch to a PADDLE switch? or other kind of switch? Thanks.
I am using a ASTP1532W4 softap switch in a 3-way setup with a softap dimmer switch. The LED bullseye light illuminates on the dimmer switch when the lights are off but NOT on the ASTP1532W4. Is there something specific in the wiring to get the LED to work
how do I reset a adorne sof tap lite switch
Does softball switch come with locator light?
Is there a possibility to have a 4-way solution with dimmer, preferably a soft touch universal dimmer?
Bazaarvoice SAP Hybris Integration Version 2.8.1