Discontinued - adorne® Incandescent/Halogen Touch™ Wi-Fi Ready Master Dimmer
ADTH600RMHW1
adorne Collection
adorne Incandescent / Halogen Touch Wi-Fi Ready Master Dimmer is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combine Wi-Fi Lighting Control with sleek touch technology and the option to dim, for truly contemporary control. The Touch Wi-Fi Ready Master Dimmer is a programmable light switch and dimmer combination that pairs with the adorne Hub to create a smart Wi-Fi Lighting Control System in your home. (For 3-way, or multi-way applications, use one master device with additional remote devices.) Turn lights on/off, or adjust their brightness, with just the touch of a finger. And, create custom lighting settings to control lights from your smartphone or tablet via the Legrand Lighting Control app. Also compatible with Amazon Alexa and Google Home.
Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Installs in 25 minutes or less, fitting into an existing electrical box and wiring directly to the light. For use with incandescent/halogen bulbs.
- Pair with a Touch Wi-Fi Ready Remote Dimmer to allow for 3-way control. Simply follow the provided instructions after installing to pair with the Master Dimmer.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
- Part of the adorne Wi-Fi Lighting Control System, this device requires the adorne Hub to operate.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 804428065616 | ||
Country Of Origin | United States | ||
Features | Indicator Lights, Smart Lighting | ||
Switch Type | Touch | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Application Sector | Residential | ||
Standard | cULus, FCC, UL 1472 | ||
Warranty Type | 2-Year Limited Warranty |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes | ||
FCC Compliant | Yes |
Technical Information
Actuator | Touch | ||
Frequency Rating | 900 M (RF) Hz | ||
Number of Gangs | 1 | ||
Amperage | 5.5 A | ||
Bulb Compatibility | Halogen, Incandescent | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Wattage | 600 W | ||
Mounting Type | Box | ||
Voltage | 120.0 V | ||
Connection Type | Internal Pressure Plates | ||
Load | Incandescent, Halogen | ||
Environmental Conditions | 0 to 80% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
Supporting Document
10 Tips for Your DIY Designer Switches & Outlets Project
pdf
Meet Your Match
pdf
adorne Collection Dimmer Compatibility Chart
pdf
adorne Limited 2-Year Warranty
pdf
adorne Limited Lifetime Warranty
pdf
adorne Room Planner Checklist
pdf
adorne Wireless Lighting Control Products Custom Settings
pdf
View More
Instruction Sheet
Sell Sheet
User Guides
Brochure
Reviews
Rated 5 out of
5
by
Hamid from
Great
Very pretty switch , I recommend to anyone
Easy install,
Date published: 2019-05-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can these dimmers work on led downlights that are dimmable by Triac dimming
That product is only compatible with Incandescent (traditional) light bulb fixtures.
The Adorne Wi-Fi ready line has been discontinued. As stated before, contact technical.support@legrand.us or 8002234162 for assistance choosing an Adorne switch that fits yoru installation's requirements.
Date published: 2023-09-05
Would this item support led lighting?
This is an Incandescent/Halogen dimmer. It will not dim an LED load properly.
The ADTH700RMTUM1 is the correct dimmer for LED loads.
Note that the ADTP700RMTUM1 dimmer needs a neutral wire to function.
Date published: 2022-05-02
do your keypad are compatible with control4 system ?
Our apologies for the previous answer. Control 4 integration does not require the MR232 interface any longer.
Control 4 integration is an IP driver used along with the LC7001 lighting hub.
The IP driver is located here:
https://legrand.webdamdb.com/directdownload.php?ti=55648321&tok=Hw27HWjmh0N1Ha7UedratQRR
Date published: 2021-10-12
Can’t find instructions on pairing 3-way switch master with regular switch, this is a new room addition
Attached are links to the "How To" videos for setting the House ID on your new devices and creating your 3way(group) as well a a step document to follow:
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-house-binding.aspx
https://www.legrand.us/adorne/install/installation-videos/how-to-install-whole-house-lighting-creating-groups.aspx
adorne products
1.800.223.4185 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-04-10
Can I turn the lights on and off from outside the home using the app or do I need to be connected to the home wifi?
Yes, you will have remote access to control your devices through the app when you off your home wi-fi network.
Date published: 2020-01-07
Do I need master switch with hub or only remote & hub & if so how many masters? Need 4 dimmer & 3 switches out of that? Thanks in advance & have a great day!
You will need a master dimmer or switch for each light circuit you need to control. The remotes are only used with masters to control lights from more than one location(like a 3way). The hub is required to use the Legrand APP to access your devices.
Date published: 2019-09-04
For wifi dimmer switch, Do I need a wifi hub if I already have google home mini ?
Yes You would need our lighting control hub if You wish integrate with google home with our Adorne Wifi ready devices
Date published: 2019-08-19
Do you need the wifi-hub to create a 3-way switching set up? I have a situation where there are no "traveler" wires but the customer would like another location to control their dining room light.
Hello,
The Hub is only needed if You want to control the lights through the App. No traveler wires are needed but the device You put on the other location will need a HOT and Neutral wire in order to work,
Hope this helps,
Have a great day.
Date published: 2019-01-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADTHRRW1 | adorne Collection
For 3-way dimming control, when paired with a Touch Wi-Fi Ready Master Dimmer.
$106.32
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPS15RF2W4 | adorne Collection
The Wi-Fi Ready On/Off Outlet lets you control a floor or table lamp from a new location when paired with the adorne sofTap Wi-Fi Ready Remote Switch.
$49.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASTH155RMW1 | adorne Collection
Contemporary on-wall control for your Wi-Fi Lighting Control System.
$121.47