Discontinued - adorne® Wi-Fi Lighting Starter Kit
KTWIFI1
adorne Collection
adorne® Wi-Fi Lighting Starter Kit is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Getting app-based lighting control for your home is easy with the adorne Wi-Fi Lighting Starter Kit. The kit includes everything you need to get started: A Wi-Fi Ready Whisper Switch, a Wi-Fi Ready Whisper Dimmer, coordinating Wall Plates, and the adorne Hub. The Hub serves as the command center for your entire Wi-Fi Lighting solution. The Hub is sleek and compact for discreet placement, and is compatible with the Google Assistant and Amazon Alexa for additional control. From in the app, simply set, save and schedule over 100 lighting scenes, perfect for setting the mood at your next party or ensuring your home is well-lit when you arrive at night. Lights can be manually adjusted, or scheduled to automatically turn on and off.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Both switch and dimmer install easily, each into an existing electrical box and wiring directly to the light. (No new wiring required.)
- For the Hub, simply plug it into your home's Wi-Fi network and pair to the switch and dimmer through included instructions.
- Compatible with iOS and Android devices for app-based control, simply download the free Legrand Lighting Control app.
- Also compatible with Amazon Alexa and Google Home, and even integrates into advanced home automation systems.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Clear | ||
UPC Number | 804428432241 | ||
Country Of Origin | China | ||
Features | Smart Lighting | ||
Switch Type | Paddle | ||
Number of Switches | 1 | ||
Works With | Amazon Alexa, Google Assistant, Radio Frequency | ||
Warranty Type | 1-Year Limited Warranty |
Technical Information
Bulb Compatibility | CFL, Fluorescent, Halogen, HID, Incandescent, LED, Universal, Xenon | ||
Number of Poles | 3-Way, Multi-Location, Single Pole | ||
Voltage | 120.0 V | ||
Connection Type | Screwless |
Resources
Installation Instructions
Instruction Sheet
Specifications
Supporting Document
Sell Sheet
Unknown
Reviews
Rated 5 out of
5
by
BVct from
GREAT product
So easy to use
love all of LeGrands products
looking forward to ordering more
Date published: 2018-10-16
Rated 5 out of
5
by
ICS33 from
WiFi Light!!! Wow!!!!
We installed new LeGrand Wifi switches throughout our home and we love it! The switches are easy to install and the automation is amazing. We’ve got everything connected with our Amazon Alexa is anywhere in the house you can tell Alexa to turn on, turn off, or say Movie time for preset lighting.
Date published: 2019-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is legrand adorne compatible with Savant home automation system?
We do not support Savant as an integration partner with the LC7001.
Date published: 2022-04-19
Does the ON-Q Elan driver work for Adorne Wi-fi integration?
The Elan driver located at:
https://legrand.webdamdb.com/directdownload.php?ti=55650763&tok=ch6ppO85L0s3Aahs7oqd0QRR
Is valid for all RFLC installs utilizing the LC7001 lighting control hub, including this Adorne setup.
Date published: 2021-10-13
What do you do when you press and hold for 5 seconds and the others don't flash green? I run into this a lot where the lights are no longer paired and then it's hard to get them to see each other again.
This is a difficult question to answer via this forum.
Please reach out to technical support at technical.support-hs@legrand.us
or call (866)977-3901 Option 9 to speak to ONQ technical support.
Our team will be able to give you clear advice regarding issues getting switches on the same house ID.
Date published: 2021-10-13
is this compatible with IFTT or hubitat or google home?
To expand on this answer,
We have drivers for professionally installed integration systems.
For DIYers you can integrate with Alexa or Google Home.
If you're a bit more enterprising, you can use an OnQ MR232 RFLC-Serial interface and write your own software to interface with Hubitat.
Good luck in your integration!
Date published: 2021-09-27
Is the device Homekit compatible?
Hello,
I would be happy to help with this question but unfortunately the Adorne Wi-Fi switches are not compatible with Apple home kit.
Thank you,
Date published: 2022-07-29
Hi Will the Adorne wifi switches work with my Harmony Elite remote?
The adorne wi-fi devices are not compatible with the Harmony Elite remote.
Date published: 2021-02-15
Can I still turn the lights on and off from the switch when connected to the wifi? What happens if our wifi is down?
Hello, thank you for your inquiry. Yes, you will still have manual control of your lights from the switch installed in the wall whether or not you have a WiFi connection. If your WiFi is down, then you will not be able to control your switch from the app.
Date published: 2020-11-20
How does one know if the switches they buy in the adorne series are wifi capable? I have already purchased a few and don't see anywhere in labels if its wifi?
All of the Wi-Fi Ready devices will end with the number 1 and will have wi-fi in the description.
Date published: 2020-09-21
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2WH6 | adorne Collection
Glossed to perfection, for a finish as captivating as it is contemporary.
$6.87