text.skipToContent text.skipToNavigation

Discontinued - Netatmo Smart Video Doorbell

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 73ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Netatmo Smart Video Doorbell lets you see and speak to visitors, even when you're not home. Watch video of visitors or deliveries via your smartphone and talk to them live, whether you're at home or on the other side of the world. The Smart Video Doorbell also helps protect your home with person detection and the Alert-Zones feature. You can receive real-time notifications if someone is acting suspiciously outside your door, without also getting unnecessary alerts or false alarms. There are no subscription fees. All the Smart Video Doorbell features, video storage and updates are included with purchase. The Netatmo Smart Video Doorbell is easy to install and adapts to most electric installations (8-24V and 230V). Smart and straightforward - thats the thinking behind its design. If you already have a wired doorbell with a chime, simply replace the bell and keep your current chime. Then connect the doorbell to your Wi-Fi. Your data is always kept fully secure, with videos encrypted and stored locally a on the Smart Video Doorbell's microSD card. You can also back up your data by adding automatic storage to the cloud via Dropbox or FTP server.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes video communication, as well as a built-in speaker and microphone.
  • Easily monitor a livestream of your frontdoor via your smartphone.
  • Features person detection by distinguishing human activity from harmless motion.
  • Easily customize your alerts and notifications within the app, using the Alert-Zones feature and precise notification parameters.
  • Installs easily in place of an existing wired doorbell.
  • Compatible with most electric installations: 8-24 V & 230 V.
  • Know your data is fully secured. Content is stored and encrypted on an included micro SD card, or can be stored to your Dropbox account or on your personal server.
  • Features full HD 1080p, HDR with infrared vision for better night captures. Allows for 5x numeric zoom on videos,
  • Provides a 140° field of view.
  • Designed to last. Compliant with H2O weatherproofing standards.
  • Includes tamper detection for addition security.

Specifications

General Info
Color Black
Type Accessory
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard FCC, CE and IC
UPC Number 700730503665
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hi, is it possible to have a wall mounting plate, because I lost mine for netatmo smart video doorbell 

Asked by: Francois Duhamel
I would suggest reaching out to Legrand's Technical Support team for assistance in getting a spare part for your doorbell unit. Legrand Netatmo products 1.844.957-3783 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2022-12-29

Will this unit also activate the doorbell when in use?

Asked by: John R3J
  • y_2025, m_4, d_24, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NDBUS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 70ms
  • QUESTIONS, PRODUCT