Replaced by 1597WCC10
The Netatmo Smart Indoor Siren and Smart Indoor Camera work together to keep your home extra safe. Using facial recognition, the Indoor Camera sends a notification to your smartphone if it detects an intruder, while the Indoor Siren automatically sounds an 110-decibel alarm. Youftll never accidentally leave your home unprotected as the Netatmo Smart Alarm System arms and disarms itself automatically when you go out and return home. You can relax because your smart equipment is programmed to make your life easier. It takes just minutes to install the system. Download the Netatmo Security app to set up your Indoor Siren, then simply place it in the same room as your Smart Indoor Camera. You can also play the Smart Indoor Sirens pre-recorded noises to make it sound like someones home, helping deter intruders. Select what it plays to make it seem like you're in, even when you're not.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sounds an automatic 110-decibel alarm for when an intruder is detected.
- System arms and disarms itself automatically.
- Installs easily in minutes.
- Keep your property more secure with pre-recorded noises that make it sound like someone’s home.
- Receive a notification via your smartphone if someone tries to disable the Indoor Siren.
- Alarm can be activated from anywhere via your smartphone.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 1597WCC10 | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 700730502989 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | FCC and CE | ||
Type | Accessory |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1