
Discontinued - Three-Gang Screwless Decorator Wall Plate, Light Almond
SWP263LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RWP263LA
Uniquely constructed P&S Screwless Wall Plates have a no-dirt catching channel around the perimeter, ensuring a clean, uniform look.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unbreakable, flexible polycarbonate construction conforms to uneven drywall.
- Smooth, sleek look hides the screws and highlights the style.
- Automatic alignment pins ensure wall plate fits perfectly.
- Smooth perimeter eliminates channel that can catch dirt.
- Includes two-piece, non-conductive polycarbonate subplate to help speed installation.
Specifications
General Info
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Replaced by Part NumberĀ | RWP263LA | ||
UPC Number | 785007704907 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Technical Information
Mounting Type | Screwless | ||
Number of Gangs | 3 |
Resources
Cutsheet
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1