










Plastic 15" Hinged Cover with Deep Trim, 5-Pack
Bazaarvoice SAP Hybris Integration Version 2.8.1
$199.99 USD
This versatile Plastic 15" Enclosure with Deep Trim and Hinged Door is designed to meet all your networking needs with its spacious 6.2" depth, accommodating larger components like ISP modems and routers. Constructed from Wi-Fi transparent material, it ensures strong connectivity while offering easy installation with a one-piece trim ring and universal mounting grid. Offers a streamlined solution for managing complex home network wiring in single family and high-density living environments.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 5 Pack of Plastic 15" Hinged Cover with Deep Trim, 5-Pack (Compatible with ENP15805DNA)
- Trim ring and cover adds extra 2" of usable depth to the ENP1550DNA enclosure.
- Effortless Installation: Save valuable time with the one-piece trim ring, included T15 star bit, and four cabinet screws; making the installation process quick and hassle-free. (ENP15805DNA required)
- Uninterrupted Connectivity: Constructed from materials that allow Wi-Fi signals to pass through seamlessly, this enclosure ensures your devices maintain strong and reliable connectivity.
- Organized Setup: Features knockouts for efficient cable management and compatibility with Legrand's standard duplex power kit AND standard plastic old work electrical boxes, keeping your setup neat and tidy.(ENP15805DNA required)
- Versatile Compatibility: The universal mounting grid maximizes compatibility with third-party products without the need for additional brackets, offering flexibility and convenience.
- Proudly Manufactured in the USA: UL Listed and made from highly durable ABS plastic, this enclosure is built to last, providing long-term protection for your components.
- Optimal Cooling: Extra venting along the vertical plane of the door ensures your components stay cool, preventing overheating and maintaining performance.
Specifications
Color | White | ||
Type | Enclosure | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | United States | ||
Warranty Type | 1-Year | ||
UPC Number | 804428435211 |
Product Depth US | 3.39 in | ||
Product Height US | 18.77 in | ||
Product Length US | 18.77 in | ||
Product Width US | 18.06 in | ||
Product Weight US | 3.92 lb | ||
Knockout Size | 2 in |
cULus Listed | Yes |
Mounting | Outside Mount |
Resources
Cutsheet
Installation Instructions
Sell Sheet
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1