text.skipToContent text.skipToNavigation

Discontinued - 6-in Cat 5e RJ45 Jumper Assembly

36320127 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Used with network interface Modules or in any situation that requires connections between RJ45 jacks.

Color Multi-Color
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 100MHz patch cable supports Gigabit Ethernet speeds
  • UL verified to support the Cat 5e performance patch cable specification
  • Snagless overmold prevents insertion tab from catching on other cables
  • 24 AWG stranded patch cable

Specifications

General Info
Product Line On-Q
Country Of Origin United States
UPC Number 804428000266

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;