text.skipToContent text.skipToNavigation

Discontinued - Cat 6 Patch Cable, 2 ft, Gray

AC6A02GYV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AC6A03GYV1

Cat 6 Patch Cable
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 500 MHz patch cable fully supports 10 Gigabit Ethernet speeds

Specifications

General Info
Product Line On-Q
Replaced by Part Number  AC6A03GYV1
UPC Number 804428433279
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;