text.skipToContent text.skipToNavigation
Filter Results Results refresh instantly as you filter.
Brand
Brand

Choose from one of Legrand's brands.

Color
Color

The color of the product itself

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Attenuation
Attenuation

The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency

Cable Type
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability
Availability

Product is available to buy on Legrand.us

Wire Size
Wire Size

It is the Normal Size of the Conductors for Building Wire

Wire Gauge
Wire Gauge

Measuring and Indicating a Quantity of Wire

Country of Origin
Product Length
Product Length

The overall length of a product.

Cable Diameter
Cable Diameter

The typical outer diameter of a cable.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Number of Conductors
Number of Conductors

The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges

Conductor Material
Conductor Material

The Material of Current Carrying Member of the Cable

Stock Level
Stock Level

Filter your results to only in-stock products sold directly on legrand.us.

Patch Cables

16 Products available