$8.39 USD
These 11-inch black cable ties are designed to keep your wires and cables neat and orderly for superior installations. The pack contains 100 high-strength, low-profile cable ties that ensure secure and efficient cable management.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, RoHS | ||
| UPC Number | 804428121763 |
Dimensions
| Product Length US | 11.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC1040F | On-Q
Mounting Plate designed for plastic and metal enclosures allows you to install multiple devices in your enclosure.
$31.51
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC103520 | On-Q
The Cable Management Clips harness messy spaghetti wiring within a plastic enclosure, keeping cables neat and installations clean
$21.00


