

Extend the length of any stereo RCA cable with this RCA pair coupler. Gold contacts ensure you minimize signal degradation when connecting two RCA cables. Available in 6 feet, 12 feet and 25 feet.
In Stock
Added to Your Shopping Cart
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?
Specifications
General Info
UPC Number | 804428008743 | ||
Countries Of Origin | China | ||
Product Line | On-Q | ||
Application Sector | Residential | ||
Standard | RoHS |
Technical Information
Port Type | RCA | ||
Input Signal | Audio | ||
Connector | RCA Female |