
Features
- Easily terminate all four pairs using the Legrand Punch & Go Tool (AC3400)
- RJ45 Inserts can be terminated with any 110 punchdown tool
- Exceeds EIA/TIA 568A/B Cat 5e Performance Specifications
- Available in Black, Brown, White, Light Almond, Grey, Blue, Orange, Ivory and Red
- Contractor packs available in quantities of 50. To order, use part number WP3475-LA-50
Specifications
General Info
UPC Number | 804428058700 | ||
Countries Of Origin | Taiwan, Province Of China | ||
Product Line | On-Q | ||
Application Sector | Residential | ||
Standard | UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS |
Technical Information
Environmental Conditions | 0 to 93 (relative humidity, non-condensing) pct |