text.skipToContent text.skipToNavigation

Cat 6 Quick Connect RJ45 Keystone Insert, Light Almond, 50-Pack

WP3476LA50 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$349.99 USD

Quick Connect RJ45 Cat 6 T568 A/B Keystone Insert
Color Light Almond
Pack Size 50-PK
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed hex nut does not allow for jack rotation
  • RJ45 Inserts can be terminated with any 110 punchdown tool
  • Exceeds EIA/TIA 568A/B Cat 6 Performance Specifications
  • Available in Black, Brown, White, Light Almond, Grey, Blue, Orange
  • Available in contractor packs

Specifications

General Info
Product Line On-Q
Color Light Almond
UPC Number 804428008620
Country Of Origin Taiwan, Province Of China
Features Quick Connect Compatible
Package Quantity 50
Application Sector Residential
Standard UL (UL/ANSI 1863), CSA (CAN/CSA-C22.2 No. 182.4-1990), IEEE 802.3an 10GBase-T, TIA 568-B.2-10, RoHS
Technical Information
Termination Style Punchdown
Cable Type Cat 6
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can the WP3476-BE-V1 also be used with Cat 5E? If not, why?

Asked by: Mark27
You can use a CAT5E cable with it, it is not recommended due to data transfer rated slower on CAT5E than on CAT6 cable.
Answered by: Wiremold Tech Support
Date published: 2024-01-10
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP3476LA50, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT