Category 5e RJ45 Keystone Connector, White, 50-Pack
WP3450WH50
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$192.80 USD
The vertical design of this high-quality insert makes punchdown termination easy. This insert is for use in all Keystone wall plates and is available in multiple colors, as well as convenient contractor packs. It ensures Category 6 performance standard compliance and includes rear retention caps for secure wire termination.
Pack Size
50-PK
- 1-PK
- 50-PK
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ensures Category 6 performance standard compliance
- Rear retention caps ensure secure wire termination
- Vertical design for easy punchdown termination
- T568A and T568B wiring labels included
- Meets Category 5e described in TIA/EIA-568-B.2
- Insertion and extraction life is 750 Cycles Min
- Jack housing is high-impact, flame resistant plastic, UL 94V-0
- Spring wire is phosphor bronze alloy plated with 50 micro-inch of gold over 100 micro-inches of nickel
- Also available in contractor pack of 50 (WP3450-WH-50)
Specifications
General Info
| Color | White | ||
| Product Type | Jack | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0 | ||
| UPC Number | 804428025955 |
Dimensions
| Product Height US | 0.87 in | ||
| Product Length US | 1.28 in | ||
| Product Width US | 0.64 in |
Technical Information
| Cable Type | Cat5e | ||
| Environmental Conditions | 0 to 93% (relative humidity, non-condensing) | ||
| Termination Style | Punchdown |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this a 90 degree keystone?
Bazaarvoice SAP Hybris Integration Version 2.8.1
