text.skipToContent text.skipToNavigation

Discontinued - HDMI Keystone Coupler Insert 10-Pack, White

WP1234WH10 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WP124KWH10

Replaced by:

Substitute: WP124KWH10

Distribute high quality video, audio and other communication needs with contemporary styling for commercial or residential applications

Color
Pack Size
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • HDMI certified and supporting standard, enhanced and high-definition video (up to 4k) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet
  • Rugged and durable construction
  • Keystone Insert
  • HDMI certified and supporting standard, enhanced and high-definition video (up to 1080p) along with 7.1 Surround Sound, 3D, Audio return channel, 100 megabit ethernet
  • Deep Color
  • Available in White, Light Almond, Ivory, Black, Brown

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Replaced by Part Number  WP124KWH10
UPC Number 804428121428

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;