text.skipToContent text.skipToNavigation

Discontinued - Non-Recessed Nickel F-Connector, Light Almond 10-Pack

WP3479LA10 On-Q
Non-Recessed Nickel F-Connector, White 10-Pack is rated 5.0 out of 5 by 1.
  • y_2026, m_4, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3479LA10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT


Ensure reliable connections with the Non-Recessed Nickel F-Connector in black. This high-quality connector supports the distribution of home audio, home theater audio, and video, providing clear signal transmission and durable performance. This insert is designed for use in all Keystone Wall Plates and features a standard RCA front jack and F-coaxial rear for high-quality audio and video distribution.
Color Light Almond
Pack Size 10-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed hex nut does not allow for jack rotation

Specifications

General Info
Color Light Almond
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428121473
Dimensions
Product Height US 0.67 in
Product Length US 1.2 in
Product Width US 0.87 in

Reviews

Rated 5 out of 5 by from Just what was needed Just what was needed for the task. Fit great in my new keystone wall plates and now everything is the same color, not a mix.
Date published: 2026-03-18
  • y_2026, m_4, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WP3479LA10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;