text.skipToContent text.skipToNavigation

Discontinued - Single Keystone Speaker Insert, Brown

WP3456BR On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This high quality insert is for use in all Keystone Wall Plates

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front permits binding post and banana plug termination

Specifications

General Info
Color Brown
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard RoHS
UPC Number 804428025078
Technical Information
Number of Connections 2
Cutout Speaker Terminal
Orientation Vertical

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I can't find a standard plate that this keystone will fit in. can you direct me to a manufacturer and type. thanks

Asked by: Ryan McCool
Thanks for reaching out to Legrand. Our WP3456WH is compatible with the Legrand product WP3401WH. Please feel free to reach out to us to discuss further via email at av.onq.techsupport@legrand.com or via phone at 866-977-3901 opt 2 opt 11.
Answered by: Wiremold Tech Support
Date published: 2024-01-18

what are the max size of conductors (mm²), DC voltage and current (A)?

Asked by: Frederick Vincent

What is the maximum amps this is rated for at 24V DC?

Asked by: Steve
  • y_2025, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WP3456BR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT