Discontinued - USB A-A Keystone Coupler Insert
WP1220LA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
This USB 2.0 keystone coupler insert allows the customization of patch panels or wall plates to fit specific installations, providing a finished and professional look. It includes connections for a USB Type A cable in both the front and rear, ensuring compatibility and ease of use. The coupler is also backward compatible, making it a versatile addition to your setup.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | UL, cULus, RoHS | ||
| UPC Number | 804428008163 |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
604045081 | Ortronics
17.5" W x 1.45" H x 24" D, Black
