text.skipToContent text.skipToNavigation

2-Gang Dual Low Voltage Mounting Bracket

PDV2B On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$7.87 USD

2-Gang Dual Low Voltage Mounting Bracket. Timesaving Quick/Click® technology mounts devices in a single tap, and metal swing brackets hold retrofit applications in place to combat drywall pull-outs.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2-Gang Dual Low Voltage Mounting Bracket

Specifications

General Info
Color Gray
Product Line On-Q
Country Of Origin United States
Dimensions
Product Depth US 3.75 in
Product Height US 3.75 in
Product Width US 4.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;