2-Gang Low Voltage Mounting Bracket with QuickConnect
SLV2B
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.23 USD
The 2-Gang Low Voltage Old Work Mounting Bracket with QuickConnect is perfect for retrofitting double gang openings. With single tap technology, this bracket ensures secure device mounting and enhanced productivity, making it an excellent choice for old work applications.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Green | ||
| Product Type | Mounting Bracket | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 785007618389 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 3.78 in | ||
| Product Width US | 5.86 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 307707 | ||
| cULus Listed | Yes |
Resources
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC100901 | On-Q
The 1-Gang LV Face Mount Bracket is ideal for low voltage installations such as keystone wall plates and audio keypads.
$1.29
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP9009WHV1 | On-Q
7.1 Home Theater Connection Kit in Light Almond
$76.47
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
F9006WH | On-Q
Single Speaker Wall Strap
$13.10
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC100911 | On-Q
The 1-Gang LV Face Mount Bracket is ideal for low voltage installations such as keystone wall plates and audio keypads.
$1.62
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC5E15-09 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
406GN | Pass and Seymour
For covering joints where two pieces of raceway come together.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFP | Pass and Seymour
Transmits wireless RF signal to control plug load(s)


