1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack and One F-Type Coupler, Light Almond
TPTELTVLA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$7.70 USD
Enhance your connectivity with the 1-Gang Pre-configured Wall Plate featuring a combination F-type coaxial connector and four-conductor RJ11 telephone jack. This single gang wall plate provides reliable and secure connections for both coaxial and telephone lines. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. Available in a clean white finish to seamlessly blend with your home decor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Light Almond | ||
| Product Type | Coupler, Jack, Wall Plate | ||
| Product Line | On-Q | ||
| Country Of Origin | Mexico | ||
| UPC Number | 785007247619 |
Dimensions
| Product Height US | 4.6 in | ||
| Product Width US | 2.93 in |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1