Keystone Wall Phone Plate, Stainless Steel
WP3467SS
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$5.45 USD
The Legrand Wall Phone Plate is an economy wall plate for the cost conscious homeowner. It is available in white and stainless steel and mounts in an Legrand Installation Bracket or low voltage bracket.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Stainless Steel | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Construction | Cold rolled stainless steel | ||
| Wall Plate Size | Oversized | ||
| Wall Plate Type | Keystone | ||
| Standard | UL, CSA, RoHS | ||
| UPC Number | 804428025948 |
Dimensions
| Product Depth US | 0.17 in | ||
| Product Height US | 4.53 in | ||
| Product Width US | 2.76 in |
Technical Information
| Cutout | 1 Keystone | ||
| Orientation | Vertical | ||
| Thickness | 0.315 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AC3400V1 | On-Q
Quick Connect Punch and Go Tool
$54.61
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3467WH | On-Q
Keystone Wall Phone Plate
$5.45
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3475WH100 | On-Q
Quick Connect RJ45 Cat 5e T568 A/B Keystone Insert
$424.35
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2629I | Pass and Seymour
Pilot Lighted Decorator Switch
