text.skipToContent text.skipToNavigation
iPad in wall that controls home

Home Automation

Category 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Number of Poles 
Number of Poles

The Number of Main Inlet Connection Available for the Unit

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Availability 
Availability

Product is available to buy on Legrand.us

Shielded/Unshielded Cable 
Shielded/Unshielded Cable

Provision of Protection from Unwanted Radiation

Product Family 
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Wattage 
Wattage

amount of watts used

Color 
Color

The color of the product itself

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Product Has Potential to Contribute to LEED 
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin 
Country of Origin

Country that the product was manufactured in.

Finish 
Finish

The finish of the product itself.

Material 
MATERIAL

Material of the product.

31 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2

Related Categories