![In-Wall Power with surge](https://cdn2.webdamdb.com/1280_6E6eIk1EY1B816Kk.jpg?1625236124)
![In-Wall Power behind TV](https://cdn2.webdamdb.com/1280_AVc5qfbeyfn11ofY.jpg?1625236343)
![CPS306W Inside TV Mount](https://cdn2.webdamdb.com/1280_QRM3zzpV3xN51IRt.jpg?1625236136)
![CPS306W w/surge protection behind TV](https://cdn2.webdamdb.com/1280_nOkUjnYtgG01wjta.jpg?1625236142)
![In-Wall Power kit with Surge](https://cdn2.webdamdb.com/1280_2YQb4N60SIR65Yzz.jpg?1625236112)
In Wall TV Power Kit with Surge Protective Outlet White
CPS306WV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$89.99 USD
Easily hide power and AV cables inside the wall without modifying electrical wiring. This pre-wired kit includes everything needed to extend power for a wall mounted TV while providing the ultimate flexibility with the innovative decorator based power inlet strap and the recessed box with Surge Protective receptacle. Kit includes a Heavy Duty Tamper Resistant Surge Protective outlet with LED indicator and audile alarm to guard sensitive devices against power spikes and surges.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- In-wall design hides all cabling, including power, HDMI, coax, and Cat 5e behind the wall
- Compatible with all TV power plugs, even right angle cords and wall warts
- Hook up a digital TV adapter, cable box, sound bar, or streaming media devices such as Apple TV™ or Roku™
- Surge Protective Outlet guards your sensitive devices against power spikes and surges
- Unique brush strap cable catcher prevents cables from falling behind the wall
- Unique decorator based power inlet strap provides flexible project support for ganging other AV connections and cables
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 804428434436 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Included | Mounting hardware, Cutting template | ||
Outlet Type | Indoor, Residential, Tamper-Resistant | ||
Application Sector | Residential | ||
Type | Tamper-Resistant |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Seismic Tested | No | ||
Connection | (2) outlets, plus (1) cable access | ||
Amperage | 15 A | ||
Input Voltage | 125 V | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Wall | ||
Operating Temperature | 32°-122°F |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this product rated for commercial conference room applications? Can a power strip be added to provide power to additional DC voltage devices behind the display?
You can plug anything you want into the AC receptacles.
If you need more space for power supplies, consider the ENP0900 or ENP1700 enclosures.
Legrand AV's Chief brand has the PAC series of in-wall enclosures that are designed more for the commercial space.
Date published: 2023-04-19
what is the joules rating for the surge protector portion of this unit?
The included receptacle is a TR5262WSP.
Please see the attached image for more information about it.
Date published: 2023-02-20
How long is the cord between the top and bottom plates?
Six feet.
Date published: 2023-01-11
What are the overall dimensions of the faceplate?
2.938 wide by 4.688" tall
Date published: 2022-10-11
Where do I find the template for the low wall outlet, the one that has an extension cord
You use the lower brush plate. Hold it flush against the wall and trace the gaps between the widest areas of the plate. Remove the plate and using a straight edge join the lines.
Date published: 2022-10-05
Can I swap this into the Sanus 17” cut out?
If you are referring to the Sanus SA-IWB17 17" In-Wall enclosure, then there isn't really a reason to use this product with it. You can use the existing knockout holes in the 17" enclosure for low voltage cable entry (HDMI, Audio, Ethernet, etc).
For an outlet kit to go inside the enclosure, look to the following part numbers:
364569-02-V1 for a surge protected outlet
https://www.legrand.us/wiring-devices/outlets-and-receptacles/power-outlets/surge-protected-duplex-power-kit/p/36456902v1
-OR-
F7526 for a standard duplex outlet
https://www.legrand.us/audiovisual/data-connectivity/low-voltage-brackets/duplex-power-kit/p/f7526?text=F7526
Date published: 2021-12-29
Bazaarvoice SAP Hybris Integration Version 2.8.1