Discontinued - 5.1 Home Theater Outlet Straps, Black
F9004BK
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Create the ultimate home theater experience with the 5.1 Home Theater Outlet Straps. This convenient strap includes all the necessary components to hook up a 5.1 audio solution, ensuring seamless integration of your audio system. Designed to fit in any single gang decorator opening, it provides a clean and professional look for your home theater setup. Perfect for both residential and commercial installations, this outlet strap makes connecting your audio equipment easy and efficient.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Taiwan, Province Of China | ||
| Standard | RoHS | ||
| UPC Number | 804428018308 |
Technical Information
| Cutout | 1 RCA-F, 10 Audio Binding Post | ||
| Orientation | Vertical | ||
| Thickness | 0.1 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097HGNAI | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
