text.skipToContent text.skipToNavigation

Home Theater Single Speaker Connection Kit, White

F9006WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$29.99 USD

Simplify your in-wall speaker connections with the Single Speaker Strap. This pre-configured strap fits seamlessly into any decorator opening, specifically designed for standard two-gang decorator openings. It helps eliminate excess speaker wire, providing a clean and efficient solution for your audio setup. Perfect for home theater systems, it ensures a secure and reliable connection for your speakers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits into a standard two-gang decorator opening
  • Helps eliminate excess speaker wire

Specifications

General Info
Color White
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428020905
Dimensions
Product Depth US 1.25 in
Product Height US 4.19 in
Product Width US 1.65 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;