text.skipToContent text.skipToNavigation

Nuvo Player Portfolio

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Category 
Brand 
Brand

Choose from one of Legrand's brands.

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color 
Color

The color of the product itself

Control 
Control

A Mechanism that Controls the Operation of a Machine

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Input Voltage 
Input Voltage

The Difference of Electrical Potential Between Two Points of an Electrical or Electronic Circuit Entering a System

Style 
Style

The Style / Descriptive Style / Common Name for the Shape, Coating and Material / Design / Designated Type of Construction / the Specific Function / the Type of Application / the Generic Type of the item

Output Wattage 
Output Wattage

Amount of Power in Watts that a Device Produces

Power Supply 
Power Supply

The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item

Wattage 
Wattage

amount of watts used

Number of Types of Sources 
Number of Types of Sources

To the Quantity and Type of Inputs for Instance, Hdmi, S-Video, Etc., Connections on a Device

Included 
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

Product Has Potential to Contribute to LEED 
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Connectivity 
Connectivity

Measure of the Extent to Which the Components (Nodes) of a Network are Connected to one Another, and the Ease (Speed) with Which they can 'Converse'

44 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2