text.skipToContent text.skipToNavigation

Discontinued - radiant® Digital Audio 1-Source 4-Room Kit, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The radiant collection is a step up from the standard with simple, classic options in wiring devices, home automation controls and screwless wall plates that complement today's homes.The AU7154-WH is a four-room, single-source Digital Audio Kit. Conveniently supplying all of the core components necessary to install a four-room Digital Audio System with digital source accessibility, this kit comes complete with (4) AU7010-WH Digital Audio Amplified Keypads, (1) AU7000 Digital Audio Distribution Module, (1) AU7001 Digital Audio Input Module, (1) PW1020 Digital Audio Power Distribution Module, (1) PW1060 Power Supply, and (1) PW7760 Power Supply. Kit includes four radiant Screwless Wall Plates.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Part of the radiant: collection.
  • Comes complete with all core components for a four-room, single-source Digital Audio System with digital source accessibility
  • Provides access to streaming services such as: Pandora, Rhapsody, Napster, SiriusXM, TuneIn, and Deezer
  • Allows streaming of networked digital content from iTunes, Windows Media Player libraries, and mobile devices
  • Provides 20 watts of Class D power per zone
  • Conveniently controllable through both included keypads as well as free, intuitive Android or ioS apps for smartphones and tablets
  • Provides all core components needed to install a four-room, single-source Digital Audio System with digital source accessibility
  • Structured wiring based to offer easy installation and a repeatable solution
  • Simple setup using smartphone or tablet, no PC required

Specifications

General Info
Color Light Almond
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC, UL, RoHS
UPC Number 804428432050

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;