text.skipToContent text.skipToNavigation

Mighty Mo 20 Adjustable 4-Post Rack, 30"D adjustable, 7'H, 45 RU, Tapped Rails, White

MM20730ADJ12-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Mighty Mo 20 4-post adjustable racks are allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Availble in depths of 30", 36" & 42" depths in both square hole cage nut styles or threaded rails. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.

Color White
Depth 30 in
Rack Units 45 U
Type Of Rails Tapped Rails
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Large selection of Channel and 4-Post racks
  • All 4 mounting rails to be adjusted even after the rack has been fastened to the floor
  • ront and rear waterfalls allow for equipment patching and server patching
  • Static capacity 2,000 lbs
  • Threaded hole and square hole punch available on all channel and 4 post racks
  • Deeper waterfall for increased cable capacity
  • Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws, do not have to purchase as separate items; money saving

Specifications

General Info
Color White
Type Rack
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
Standard UL 2416
UPC Number 662875948957
Dimensions
Product Depth US 40.0 in
Product Height US 86.0 in
Product Width US 23.75 in
Product Weight US 55.17 lb
Rack Depth 40 in
Technical Information
Cable Entry Back, Front
Compatibility Mighty Mo
Frame Adjustable
Load Capacity 2000 lb
Mounting Floor
Mounting Hole Type Tapped
Rack Units 45 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Ortronics Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, TappedRails, Black Part No. MM20736ADJ12-B , what is the warranty of the product ?

Asked by: Pranav Joshi
Basic and certified installer warranty is located at the link below. https://www.legrand.us/training/data-communications/program-and-warranties
Answered by: Product Specialist Team
Date published: 2023-09-05

We have a request for earthing certificates for the Mighty Mo racks that were purchased a couple of years ago. They are 600mm wide 45U high standard Mighty Mo units. Do Legrand issue an earthing certificate with the racks?

Asked by: Anonymous
  • y_2026, m_3, d_21, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MM20730ADJ12-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT