In-Wall Speakers
Availability Tooltip Title
Product is available to buy on Legrand.us
Brand
Choose from one of Legrand's brands.
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Sensitivity
The Minimum Input Which the Device can Sense and Produce the Output
Maximum Wattage
Greatest Amount of Power in Watts
Impedance
A Material's Opposition to the Flow of Electric Current
Woofer Diameter
Diameter of a Woofer Speaker
Wattage
amount of watts used
Woofer Composition
Material that a Woofer Speaker is Made of
Frequency Response
The Measure of any System's Spectrum Response at the Output to a Signal of Varying Frequency (But Constant Amplitude) at its Input
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?NUVO Series Six 6.5"" In-Wall Speakers BlackNV6IW6 | NuvoThe Nuvo Series Six In-Wall LCR (left, center, right) speaker is designed with top-of-the-line components to offer the highest power handling and most extreme performance.
-
Added to Favorites Go to favoritesRemove from favorites?NUVO Series Two 6.5"" In-Wall Speakers BlackNV2IW6 | NuvoThe ideal choice for those spaces where balanced, moderate sound levels are desired
-
Added to Favorites Go to favoritesRemove from favorites?NUVO Series Four 6.5"" In-Wall Speakers BlackNV4IW6 | NuvoEnhanced sound quality delivered via aluminum tweeters, and fiberglass woofers
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS2 6.5"" Outdoor Loudspeaker WhiteNVAP26OW | NuvoFor use in all climates. Available in Black or White.
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS2 6.5"" In-Wall Speaker WhiteNVAP26I | NuvoNewest version of the 6.5"" In-Wall speaker system.
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS2 8"" In-Wall Speaker WhiteNVAP28I | NuvoNewest version of the 8"" In-Wall speaker system.
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Nuvo Series Two 5.25"" In-Wall LCR Speaker BlackNV2IW5LCR | NuvoThe Nuvo Series Two In-Wall LCR speaker delivers three channels of balanced, moderate sound from two 5.25"" poly woofers and a 0.5"" silk dome tweeter. Accented by it's infinity edge, the NV-2IW5-LCR combines solid audio performance with good looks.
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Nuvo Series Four 5.25"" In-Wall LCR Speaker BlackNV4IW5LCR | NuvoThe Nuvo Series Four In-Wall LCR speaker pairs remarkable clarity with dynamic, horizontally dispersed sound. Designed with two 5.25"" glass fiber woofers and a 0.75"" rose aluminium tweeter, the NV-4IW5-LCR offers a slender look with a clean, infinity edge.