text.skipToContent text.skipToNavigation

Discontinued - 6.5-in AccentPLUS1 Outdoor Rock Speaker

NVAP16RG Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Fill the outdoors with impeccably clean, full sound. Available in mono and stereo, they're designed to be the perfect accompaniment to all Nuvo audio systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8-ohm rated impedance
  • Fixed position1-inch PEI Dome tweeter
  • Frequency Response 60Hz to 20kHz
  • Offers efficiency of 88 dB @ 1W/1M
  • The 6.5-in woofer is Polypropylene with a Butyl Rubber surround with 0.75-in Polyimide Film Voice Coil
  • The NVAP16RG offers 50 Watt power rating

Specifications

General Info
Application Sector Residential
Product Line Nuvo
Country Of Origin China
UPC Number 701963851585

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I’ve bought 2 Nuvo rock speakers 6.5 and a p200 amplifier. Each speaker have 4 wires; how do I connect it to the p200? Can I add 2 more speakers to the same amplifier?

Asked by: Berto
Please reach out to Nuvo technical support directly 8669773901 option 9 to answer this question fully.
Answered by: Wiremold Tech Support
Date published: 2021-09-14

Is this for a pair of speakers or just 1?

Asked by: Ceej
This is for a pair of speakers.
Answered by: Wiremold Tech Support
Date published: 2021-01-26
  • y_2025, m_3, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_NVAP16RG, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT