text.skipToContent text.skipToNavigation

Discontinued - 8-in AccentPLUS1 Outdoor Rock Speaker

NVAP18RS Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 57ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Fill all your outdoor spaces with impeccably clean, full sound. Realist, contoured rock finish naturally blends into any outdoor setting.

Color Sandstone
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 8-ohm rated impedance
  • Fixed position1-inch PEI Dome tweeter
  • Frequency Response 45Hz to 20kHz
  • Offers efficiency of 91 dB @ 1W/1M
  • The 8-in woofer is Polypropylene with a Butyl Rubber surround with 1-in Polyimide Film Voice Coil
  • The NVAP18RG offers 100 Watt power rating

Specifications

General Info
Product Line Nuvo
UPC Number 701963851615
Country Of Origin China
Application Sector Residential
Technical Information
Wattage 13.5 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;