Outdoor Speakers
Brand
Choose from one of Legrand's brands.
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Availability
Product is available to buy on Legrand.us
Sensitivity
The Minimum Input Which the Device can Sense and Produce the Output
Maximum Wattage
Greatest Amount of Power in Watts
Impedance
A Material's Opposition to the Flow of Electric Current
Woofer Diameter
Diameter of a Woofer Speaker
Wattage
amount of watts used
Woofer Composition
Material that a Woofer Speaker is Made of
Frequency Response
The Measure of any System's Spectrum Response at the Output to a Signal of Varying Frequency (But Constant Amplitude) at its Input
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Country of Origin
Country that the product was manufactured in.
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS1 8"" Outdoor Rock SpeakerNVAP18RG | NuvoFor use in all climates. Available in Granite or Sandstone.
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS1 6.5-in Outdoor Rock SpeakerNVAP16RG | NuvoFor use in all climates. Available in Granite or Sandstone.
-
Added to Favorites Go to favoritesRemove from favorites?AccentPLUS1 6.5"" Outdoor Rock SpeakerNVAP16RS | NuvoFor use in all climates. Available in Granite or Sandstone.
-
Added to Favorites Go to favoritesRemove from favorites?Series Two 5.25"" Outdoor Speaker, BlackNV2OD5BK | NuvoElevate your outdoor living spaces with the Nuvo Series Two 5.25"" Outdoor Speaker. Providing a clean, this speaker is designed with a 5.25"" poly woofer and a 0.5"" UFLC tweeter.
-
Added to Favorites Go to favoritesRemove from favorites?Series Two 6.5"" Outdoor Speaker, BlackNV2OD6BK | NuvoElevate your outdoor living spaces with the Nuvo Series Two 6.5"" Outdoor Speaker. Providing a clean, powerful sound, this speaker is designed with a 6.5"" poly woofer and a 0.5"" UFLC tweeter.
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?3000 Series 5.25"" Outdoor Speakers (Pair), BlackMS3523BK | On-QMore color options available.
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Series Two Landscape Speaker KitNV2LSKBK | NuvoDeliver immersive sound throughout any outdoor environment with the durable and scalable Nuvo Series Two Landscape Speaker Kit, complete with four, two-way satellite speakers and an eight inch, in-ground subwoofer.
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Series Six 5.25"" Dual Voice Coil Outdoor Speaker, WhiteNV6OD5DVCWH | NuvoFill your outdoor space with crystal-clear, powerful audio using the Nuvo Series Six 5.25"" Dual Voice Coil Outdoor Speaker. Offering the highest power handling and performance, this speaker is designed with a dual voice coil 5.25"" combination carbon fiber/Kevlar woofer and two 1"" titanium tweeters for the ultimate listening experience.
-
Added to Favorites Go to favoritesRemove from favorites?Series Six 6.5"" Outdoor Speaker, BlackNV6OD6BK | NuvoFill your outdoor space with crystal-clear, powerful audio using the Nuvo Series Six 6.5"" Outdoor Speaker. Offering the highest power handling and performance, this speaker is designed with a 6.5"" combination carbon fiber/Kevlar woofer and a 1"" titanium tweeter for the ultimate listening experience. Available in Black or White.