text.skipToContent text.skipToNavigation

Discontinued - Nuvo Series Two Landscape Satellite Speaker Pair

NV2LS3SAT2BK Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 40ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Series Two Landscape Satellite Speakers have a 3.5-in inch poly woofer and a half inch UFLC tweeter in a low profile, black teardrop enclosure for clear, robust audio and even coverage. Designed to deliver impessive sound to outdoor areas, the satellite speakers are easy to install with color coded direct burial speaker wire leads. The Satellite Speakers are the ideal add-on to the Nuvo Series Two Landscape Speaker System for larger outdoor areas where more audio coverage is desired.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 3.5-in poly woofer and .50-in UFLC tweeter delivers clear, robust audio
  • Ideal add-on to the Nuvo Series Two Landscape Speaker System for larger outdoor areas where more audio coverage is desired
  • Includes two Satellite Speakers and mounting spikes
  • IP-67 and MIL-STD-810 compliant to provide years of reliable performance in harsh weather conditions
  • Lifetime Warranty
  • Low profile, black teardrop enclosure seamlessly blends into any landscape

Specifications

General Info
Product Line Nuvo
UPC Number 701963859833
Country Of Origin China
Application Sector Residential
Standard RoHS, Restriction of Hazardous Substances Directive 2002/95/EC, REACH compliant, IP-67, MIL-STD-810
Technical Information
Wattage 9.45 W

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;